A 9X19-10
#10 Screw Size, 0.2" Inside Diameter, 0.334"outside Diameter, 0.047" Thick Stainless Steel Split lock washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.47 | 4 wks |
10 - 24 | $2.09 | 4 wks |
25 - 49 | $1.58 | 4 wks |
50+ | $1.27 | 4 wks |
$3.47
Availability: 1 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.2 Inch |
---|---|
Material | Stainless Steel |
Material Thickness (T) | 0.047 Inch |
Outside Dia. (O.D.) | 0.334 Inch |
Screw Size | #10 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7505Y-G97-6 |