A 9X19-08
#8 Screw Size, 0.174" Inside Diameter, 0.293"outside Diameter, 0.04" Thick Stainless Steel Split lock washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.25 | 11 wks |
10 - 24 | $1.9 | 11 wks |
25 - 49 | $1.42 | 11 wks |
50+ | $1.1 | 11 wks |
$3.25
Availability: 174.05 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.174 Inch |
---|---|
Material | Stainless Steel |
Material Thickness (T) | 0.04 Inch |
Outside Dia. (O.D.) | 0.293 Inch |
Screw Size | #8 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7504Y-G97-5 |