A 9X19-04
#4 Screw Size, 0.12" Inside Diameter, 0.209"outside Diameter, 0.025" Thick Stainless Steel Split lock washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.84 | 4 wks |
10 - 24 | $1.56 | 4 wks |
25 - 49 | $1.13 | 4 wks |
50+ | $0.85 | 4 wks |
$2.84
Availability: 4.31 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.12 Inch |
---|---|
Material | Stainless Steel |
Material Thickness (T) | 0.025 Inch |
Outside Dia. (O.D.) | 0.209 Inch |
Screw Size | #4 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7502Y-G97-3 |