A 9X19-02

#2 Screw Size, 0.094" Inside Diameter, 0.172"outside Diameter, 0.02" Thick Stainless Steel Split lock washer
Qty Range Price/Unit Ships Within
1 - 9 $2.60 4 wks
10 - 24 $1.43 4 wks
25 - 49 $1.02 4 wks
50+ $0.76 4 wks
$2.60

Availability: 17.47 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (I.D.) 0.094 Inch
Material Stainless Steel
Material Thickness (T) 0.02 Inch
Outside Dia. (O.D.) 0.172 Inch
Screw Size #2
Unit Price (Pcs. / Pack) 100
Substitute Part S7501Y-G97-2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team