A 9X19-00
#0 Screw Size, 0.062" Inside Diameter, 0.137"outside Diameter, 0.017" Thick Stainless Steel Split lock washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.32 | 4 wks |
10 - 24 | $3.81 | 4 wks |
25 - 49 | $3.2 | 4 wks |
50+ | $2.79 | 4 wks |
$5.32
Availability: 11.48 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.062 Inch |
---|---|
Material | Stainless Steel |
Material Thickness (T) | 0.017 Inch |
Outside Dia. (O.D.) | 0.137 Inch |
Screw Size | #0 |
Unit Price (Pcs. / Pack) | 100 |
Substitute Part | S7500Y-G97-1 |