A 9X18-832

Hexagonal Nut, #8-32 Thread Size, 0.34375in. Across the Flats, .130in. Head Height, Material- 18-8 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 9 $13.07 11 wks
10 - 24 $10.8 11 wks
25 - 49 $9.59 11 wks
50 - 99 $9.15 11 wks
100+ Request for Quote
$13.07

Availability: 7.48 unit(s) in stock.

Sell Unit: Priced Per 100 pcs.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flats (A) 0.34375 Inch
Height Of Head (T) 0.13 Inch
Sell Unit 100
Thread Size (#) #8-32
Substitute Part S7104Y-G94-5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team