A 9X18-440
Hexagonal Nut, #4-40 Thread Size, 0.25in. Across the Flats, .098in. Head Height, Material- 18-8 Stainless Steel.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $4.90 | 11 wks |
| 10 - 24 | $3.7 | 11 wks |
| 25 - 49 | $3.12 | 11 wks |
| 50 - 99 | $2.88 | 11 wks |
| 100+ | Request for Quote |
$4.90
Availability: 6.88 unit(s) in stock available to ship now.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flats (A) | 0.25 Inch |
|---|---|
| Height Of Head (T) | 0.098 Inch |
| Sell Unit | 100 |
| Thread Size (#) | #4-40 |
| Substitute Part | S7102Y-G94-3 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities