A 9X18-120
Hexagonal Nut, 1/4-20 Thread Size, 0.4375in. Across the Flats, .193in. Head Height, Material- 18-8 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.97 | 11 wks |
10 - 24 | $13.33 | 11 wks |
25 - 49 | $11.92 | 11 wks |
50 - 99 | $11.41 | 11 wks |
100+ | Request for Quote |
$15.97
Availability: 2.45 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.4375 Inch |
---|---|
Height Of Head (T) | 0.193 Inch |
Sell Unit | 100 |
Thread Size (#) | 1/4-20 |
Substitute Part | S7106Y-G94-7 |