A 9X18-032
Hexagonal Nut, #10-32 Thread Size, 0.375in. Across the Flats, .130in. Head Height, Material- 18-8 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.14 | 8 wks |
10 - 24 | $5.68 | 8 wks |
25 - 49 | $4.94 | 8 wks |
50 - 99 | $4.65 | 8 wks |
100+ | Request for Quote |
$7.14
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.375 Inch |
---|---|
Height Of Head (T) | 0.13 Inch |
Sell Unit | 100 |
Thread Size (#) | #10-32 |
Substitute Part | S7105Y-G94-6 |