A 9X17-252024
0.75" lg, 1/4-20 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.72 | 11 wks |
10 - 24 | $17.64 | 11 wks |
25 - 49 | $16.36 | 11 wks |
50 - 99 | $15.3 | 11 wks |
100+ | Request for Quote |
$19.72
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.75 |
Thread Size (#) | 1/4-20 |
Tip Configuration | Cup Point |