A 9X17-252016
0.5" lg, 1/4-20 THD, Stainless Steel Socket Head Set Screw.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $18.35 | 11 wks |
| 10 - 24 | $16.38 | 11 wks |
| 25 - 49 | $15.17 | 11 wks |
| 50 - 99 | $14.18 | 11 wks |
| 100+ | Request for Quote |
$18.35
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Finish | None |
| Material | Stainless Steel |
| Overall Length (L) | 0.5 |
| Thread Size (#) | 1/4-20 |
| Tip Configuration | Cup Point |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities