A 9X17-252010
0.313" lg, 1/4-20 THD, Stainless Steel Socket Head Set Screw.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $16.70 | 11 wks |
| 10 - 24 | $14.91 | 11 wks |
| 25 - 49 | $13.78 | 11 wks |
| 50 - 99 | $12.87 | 11 wks |
| 100+ | Request for Quote |
$16.70
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Finish | None |
| Material | Stainless Steel |
| Overall Length (L) | 0.313 |
| Thread Size (#) | 1/4-20 |
| Tip Configuration | Cup Point |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities