A 9X17-103224
0.75" lg, #10-32 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.58 | 11 wks |
10 - 24 | $14.67 | 11 wks |
25 - 49 | $13.14 | 11 wks |
50 - 99 | $11.97 | 11 wks |
100+ | Request for Quote |
$17.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.75 |
Thread Size (#) | #10-32 |
Tip Configuration | Cup Point |