A 9X17-103206
0.188" lg, #10-32 THD, Stainless Steel Socket Head Set Screw.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $14.65 | 11 wks |
| 10 - 24 | $12.14 | 11 wks |
| 25 - 49 | $10.85 | 11 wks |
| 50 - 99 | $9.86 | 11 wks |
| 100+ | Request for Quote |
$14.65
Availability: 52.62 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Finish | None |
| Material | Stainless Steel |
| Overall Length (L) | 0.188 |
| Thread Size (#) | #10-32 |
| Tip Configuration | Cup Point |
| Substitute Part | S7055YF0008 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities