A 9X17-102414
0.438" lg, #10-24 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.47 | 4 wks |
10 - 24 | $12.45 | 4 wks |
25 - 49 | $11.31 | 4 wks |
50 - 99 | $10.43 | 4 wks |
100+ | Request for Quote |
$14.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.438 |
Thread Size (#) | #10-24 |
Tip Configuration | Cup Point |