A 9X17-102404
0.125" lg, #10-24 THD, Stainless Steel Socket Head Set Screw.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $19.58 | 11 wks |
| 25 - 99 | $15.95 | 11 wks |
| 100 - 249 | $11.98 | 11 wks |
| 250 - 999 | $10 | 11 wks |
| 1000+ | Request for Quote |
$19.58
Availability: 4.74 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Finish | None |
| Material | Stainless Steel |
| Overall Length (L) | 0.125 |
| Thread Size (#) | #10-24 |
| Tip Configuration | Cup Point |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities