A 9X17-083208
0.25" lg, #8-32 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.30 | 5 wks |
10 - 24 | $9.59 | 5 wks |
25 - 49 | $8.32 | 5 wks |
50 - 99 | $7.36 | 5 wks |
100+ | Request for Quote |
$12.30
Availability: 10.89 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.25 |
Thread Size (#) | #8-32 |
Tip Configuration | Cup Point |
Substitute Part | S7054Y-G85-3 |