A 9X17-063210
0.313" lg, #6-32 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.40 | 4 wks |
10 - 24 | $10.36 | 4 wks |
25 - 49 | $8.91 | 4 wks |
50 - 99 | $7.86 | 4 wks |
100+ | Request for Quote |
$13.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.313 |
Thread Size (#) | #6-32 |
Tip Configuration | Cup Point |
Substitute Part | S7053Y-G84-4 |