A 9X17-008006
0.188" lg, #0-80 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.71 | 11 wks |
10 - 24 | $29.97 | 11 wks |
25 - 49 | $25.95 | 11 wks |
50 - 99 | $22.75 | 11 wks |
100+ | Request for Quote |
$38.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.188 |
Thread Size (#) | #0-80 |
Tip Configuration | Cup Point |
Substitute Part | S7050Y-G81-5 |