A 9X17-008003
0.094" lg, #0-80 THD, Stainless Steel Socket Head Set Screw.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.52 | 11 wks |
10 - 24 | $23.78 | 11 wks |
25 - 49 | $21.02 | 11 wks |
50 - 99 | $18.82 | 11 wks |
100+ | Request for Quote |
$29.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | None |
Material | Stainless Steel |
Overall Length (L) | 0.094 |
Thread Size (#) | #0-80 |
Tip Configuration | Cup Point |
Substitute Part | S7050Y-G81-2 |