A 9X16-P044010
#4-40 Fillister Head Machine Screw, 0.625" Length, 18-8 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.45 | 11 wks |
10 - 24 | $6.21 | 11 wks |
25+ | $4.56 | 11 wks |
$10.45
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Length (L) | 0.625 |
Thread Class | Commercial |
Thread Size (#) | #4-40 |
Substitute Part | S7022Y-G89-17 |