A 9X16-P044008

#4-40 Fillister Head Machine Screw, 0.5" Length, 18-8 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $10.45 4 wks
10 - 24 $6.21 4 wks
25+ $4.56 4 wks
$10.45

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Type Fillister
Length (L) 0.5
Material 18-8 Stainless Steel
Thread Class Commercial
Thread Size (#) #4-40
Substitute Part S7022Y-G89-16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team