A 9X16-P008004

#0-80 Fillister Head Machine Screw, 0.25" Length, 18-8 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $17.57 12 wks
10 - 24 $10.28 12 wks
25+ $7.51 12 wks
$17.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Type Fillister
Length (L) 0.25
Material 18-8 Stainless Steel
Thread Class Commercial
Thread Size (#) #0-80
Substitute Part S7020Y-G89-03

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team