A 9X16-P008003
#0-80 Fillister Head Machine Screw, 0.1875" Length, 18-8 Stainless Steel
| Qty Range | Price/Unit | Ships Within |
|---|---|---|
| 1 - 9 | $17.12 | 11 wks |
| 10 - 24 | $9.95 | 11 wks |
| 25+ | $7.23 | 11 wks |
$17.12
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Slotted |
|---|---|
| Head Type | Fillister |
| Length (L) | 0.188 |
| Thread Class | Commercial |
| Thread Size (#) | #0-80 |
| Substitute Part | S7020Y-G89-02 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities