A 9X16-F252008
1/4-20 Flat Head Machine Screw, 0.5" Length, 18-8 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.18 | 6 wks |
10 - 24 | $17.81 | 6 wks |
25+ | $14.55 | 6 wks |
$24.18
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Flat |
Length (L) | 0.5 |
Thread Class | Commercial |
Thread Size (#) | 1/4-20 |
Substitute Part | S7006Y-G91-41 |