A 9X16-F083210
#8-32 Flat Head Machine Screw, 0.625" Length, 18-8 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.08 | 4 wks |
10 - 24 | $8.7 | 4 wks |
25+ | $6.31 | 4 wks |
$15.08
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Flat |
Length (L) | 0.625 |
Thread Class | Commercial |
Thread Size (#) | #8-32 |
Substitute Part | S7004Y-G91-28 |