A 9X16-F083204

#8-32 Flat Head Machine Screw, 0.25" Length, 18-8 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $12.20 6 wks
10 - 24 $7.04 6 wks
25+ $5.09 6 wks
$12.20

Availability: 0 unit(s) in stock.

Sell Unit: Priced Per 100 pcs.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Type Flat
Length (L) 0.25
Material 18-8 Stainless Steel
Thread Class Commercial
Thread Size (#) #8-32
Substitute Part S7004Y-G91-24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team