A 9X16-F044006

#4-40 Flat Head Machine Screw, 0.375" Length, 18-8 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $9.34 2 wks
10 - 24 $5.37 2 wks
25+ $3.86 2 wks
$9.34

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Type Flat
Length (L) 0.375
Material 18-8 Stainless Steel
Thread Class Commercial
Thread Size (#) #4-40
Substitute Part S7002Y-G91-15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team