A 9X16-F044005
#4-40 Flat Head Machine Screw, 0.3125" Length, 18-8 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.23 | 5 wks |
10 - 24 | $5.32 | 5 wks |
25+ | $3.83 | 5 wks |
$9.23
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Flat |
Length (L) | 0.313 |
Thread Class | Commercial |
Thread Size (#) | #4-40 |
Substitute Part | S7002Y-G91-14 |