A 9X16-F008003

#0-80 Flat Head Machine Screw, 0.1875" Length, 18-8 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 9 $16.27 5 wks
10 - 24 $7.02 5 wks
25+ $4.12 5 wks
$16.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Type Flat
Length (L) 0.188
Material 18-8 Stainless Steel
Thread Class Commercial
Thread Size (#) #0-80
Substitute Part S7000Y-G91-02

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team