A 9X15M1025

M10 X 1.5 Thread, 20mm Head Dia, 25mm Shoulder Length, 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $4.71 5 wks
25 - 99 $3.36 5 wks
100 - 249 $2.75 5 wks
250 - 999 $2.41 5 wks
1000+ Request for Quote
$4.71

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 20
Head Type Standard
Height Of Head (H) 8
Material 303 Stainless Steel
Shoulder Dia. (d₁) 12
Shoulder Length (L) 25
Thread Class Commercial
Thread Length (L) 16
Thread Size (#) M10 X 1.5
Units Metric
Substitute Part MKAA5MM1025

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team