A 9X15M0616

M6 X 1 Thread, 12mm Head Dia, 16mm Shoulder Length, 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $3.58 6 wks
25 - 99 $2.67 6 wks
100 - 249 $2.24 6 wks
250 - 999 $2 6 wks
1000+ Request for Quote
$3.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 12
Head Type Standard
Height Of Head (H) 6
Material 303 Stainless Steel
Shoulder Dia. (d₁) 8
Shoulder Length (L) 16
Thread Class Commercial
Thread Length (L) 11
Thread Size (#) M6 X 1
Units Metric
Substitute Part MKAA5MM0616

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team