A 9X15M0612
M6 X 1 Thread, 12mm Head Dia, 12mm Shoulder Length, 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.58 | 11 wks |
25 - 99 | $2.67 | 11 wks |
100 - 249 | $2.24 | 11 wks |
250 - 999 | $2 | 11 wks |
1000+ | Request for Quote |
$3.58
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 12 |
---|---|
Head Type | Standard |
Height Of Head (H) | 6 |
Shoulder Dia. (d₁) | 8 |
Shoulder Length (L) | 12 |
Thread Class | Commercial |
Thread Length (L) | 11 |
Thread Size (#) | M6 X 1 |
Units | Metric |
Substitute Part | MKAA5MM0612 |