A 9X15M0606

M6 X 1 Thread, 12mm Head Dia, 6mm Shoulder Length, 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $3.58 5 wks
25 - 99 $2.67 5 wks
100 - 249 $2.24 5 wks
250 - 999 $2 5 wks
1000+ Request for Quote
$3.58

Availability: 141 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 12
Head Type Standard
Height Of Head (H) 6
Material 303 Stainless Steel
Shoulder Dia. (d₁) 8
Shoulder Length (L) 6
Thread Class Commercial
Thread Length (L) 11
Thread Size (#) M6 X 1
Units Metric
Substitute Part MKAA5MM0606

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team