A 9X15M0530
M5 X 0.8 Thread, 10mm Head Dia, 30mm Shoulder Length, 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.73 | 11 wks |
25 - 99 | $1.93 | 11 wks |
100 - 249 | $1.56 | 11 wks |
250 - 999 | $1.36 | 11 wks |
1000+ | Request for Quote |
$2.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 10 |
---|---|
Head Type | Standard |
Height Of Head (H) | 5 |
Shoulder Dia. (d₁) | 6 |
Shoulder Length (L) | 30 |
Thread Class | Commercial |
Thread Length (L) | 6 |
Thread Size (#) | M5 X 0.8 |
Units | Metric |
Substitute Part | MKAA5MM0530 |