A 9X15M0514

M5 X 0.8 Thread, 10mm Head Dia, 14mm Shoulder Length, 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $2.63 5 wks
25 - 99 $1.86 5 wks
100 - 249 $1.52 5 wks
250 - 999 $1.31 5 wks
1000+ Request for Quote
$2.63

Availability: 46 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 10
Head Type Standard
Height Of Head (H) 5
Material 303 Stainless Steel
Shoulder Dia. (d₁) 6
Shoulder Length (L) 14
Thread Class Commercial
Thread Length (L) 6
Thread Size (#) M5 X 0.8
Units Metric
Substitute Part MKAA5MM0514

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team