A 9X15M0414
M4 X 0.7 Thread, 8mm Shoulder Dia, 14mm Shoulder Length, 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.98 | 6 wks |
25 - 99 | $1.35 | 6 wks |
100 - 249 | $1.08 | 6 wks |
250 - 999 | $0.92 | 6 wks |
1000+ | Request for Quote |
$1.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 8 |
---|---|
Head Type | Standard |
Height Of Head (H) | 4 |
Shoulder Dia. (d₁) | 5 |
Shoulder Length (L) | 14 |
Thread Class | Commercial |
Thread Length (L) | 5 |
Thread Size (#) | M4 X 0.7 |
Units | Metric |
Substitute Part | MKAA5MM0414 |