A 9X15-0810
#10-32 Commercial, 0.249" Shoulder Dia., 0.313" Shoulder LG., 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.60 | 6 wks |
25 - 99 | $1.26 | 6 wks |
100 - 249 | $1.1 | 6 wks |
250 - 999 | $0.99 | 6 wks |
1000+ | Request for Quote |
$1.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Diameter (D) | 0.375 Inch |
Head Type | Round |
Height Of Head (H) | 0.1875 Inch |
Shoulder Dia. (E) | 0.249 Inch |
Shoulder Length (L) | 0.313 Inch |
Thread Class | Commercial |
Thread Length (S) | 0.25 Inch |
Thread Size (#) | #10-32 |