A 9X15-0404

#4-40 Commercial, 0.124" Shoulder Dia., 0.125" Shoulder LG., 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $0.90 6 wks
25 - 99 $0.7 6 wks
100 - 249 $0.61 6 wks
250 - 999 $0.55 6 wks
1000+ Request for Quote
$0.90

Availability: 108 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Diameter (D) 0.25 Inch
Head Type Round
Height Of Head (H) 0.125 Inch
Material 303 Stainless Steel
Shoulder Dia. (E) 0.124 Inch
Shoulder Length (L) 0.125 Inch
Thread Class Commercial
Thread Length (S) 0.15625 Inch
Thread Size (#) #4-40

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team