A 9T41-R8399203

5/16-18 Red Acetal "L" Knob & Cap Screw Ass'y, 1-1/2" lg.
Qty Range Price/Unit Ships Within
1 - 4 $8.58 5 wks
5 - 9 $6.69 5 wks
10 - 24 $5.62 5 wks
25 - 49 $4.91 5 wks
50+ Request for Quote
$8.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Type L Knob
Material (Knob) Red Acetal
Material (Screw) Alloy Steel
Priced (per Unit) 10
Screw Length 1-1/2
Screw Type (ass´y) Socket Head Cap Screw
Thread Class Commercial
Thread Size (#) 5/16-18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team