A 9T41-R8399173

#10-32 Red Acetal Tee Knob & Cap Screw Ass'y, 3/4" lg.
Qty Range Price/Unit Ships Within
1 - 4 $5.53 5 wks
5 - 9 $4.25 5 wks
10 - 24 $3.54 5 wks
25 - 49 $3.06 5 wks
50+ Request for Quote
$5.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Type Tee Knob
Material (Knob) Red Acetal
Material (Screw) Alloy Steel
Priced (per Unit) 10
Screw Length 3/4
Screw Type (ass´y) Socket Head Cap Screw
Thread Class Commercial
Thread Size (#) #10-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team