A 9T41-R8399153
1/4-22 Red Acetal Rosette Knob & Cap Screw Ass'y, 1" lg.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $9.63 | 11 wks |
5 - 9 | $7.53 | 11 wks |
10 - 24 | $6.35 | 11 wks |
25 - 49 | $5.57 | 11 wks |
50+ | Request for Quote |
$9.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Type | Rosette Knob |
---|---|
Material (Knob) | Red Acetal |
Material (Screw) | Alloy Steel |
Priced (per Unit) | 10 |
Screw Length | 1 |
Screw Type (ass´y) | Socket Head Cap Screw |
Thread Class | Commercial |
Thread Size (#) | 1/4-20 |