A 9T41-R8399112
#8-32 Red Acetal Knurled Knob & Cap Screw Ass'y, 1/2" lg.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.07 | 5 wks |
10 - 24 | $3.52 | 5 wks |
25 - 49 | $2.59 | 5 wks |
50 - 99 | $2.17 | 5 wks |
100+ | Request for Quote |
$5.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Type | Knurled Knob |
---|---|
Material (Knob) | Red Acetal |
Material (Screw) | Alloy Steel |
Priced (per Unit) | 10 |
Screw Length | 1/2 |
Screw Type (ass´y) | Socket Head Cap Screw |
Thread Class | Commercial |
Thread Size (#) | #8-32 |