A 9T41-B8399195

1/4-20 Black Acetal "L" Knob & Cap Screw Ass'y, 1/2" lg.
Qty Range Price/Unit Ships Within
1 - 4 $5.89 5 wks
5 - 9 $4.55 5 wks
10 - 24 $3.79 5 wks
25 - 49 $3.29 5 wks
50+ Request for Quote
$5.89

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Type L Knob
Material (Knob) Black Acetal
Material (Screw) Alloy Steel
Priced (per Unit) 10
Screw Length 1/2
Screw Type (ass´y) Socket Head Cap Screw
Thread Class Commercial
Thread Size (#) 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team