A 9T41-B8399122
1/4-20 Black Acetal Knurled Knob & Cap Screw Ass'y, 3/4" lg.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.92 | 5 wks |
10 - 24 | $4.13 | 5 wks |
25 - 49 | $3.05 | 5 wks |
50 - 99 | $2.58 | 5 wks |
100+ | Request for Quote |
$5.92
Availability: 17.1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Type | Knurled Knob |
---|---|
Material (Knob) | Black Acetal |
Material (Screw) | Alloy Steel |
Priced (per Unit) | 10 |
Screw Length | 3/4 |
Screw Type (ass´y) | Socket Head Cap Screw |
Thread Class | Commercial |
Thread Size (#) | 1/4-20 |