A 9Q71-12
0.375" O.D., 52100 Chrome Steel Ball
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.74 | 11 wks |
25 - 99 | $7.92 | 11 wks |
100 - 249 | $7.29 | 11 wks |
250 - 499 | $6.92 | 11 wks |
500+ | Request for Quote |
$8.74
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Diameter | 0.375 Inch |
---|---|
Condition | Hardened (Rc55-62) |
Diameter Tolerance | (±.000025) Inch |
Material | 52100 Chrome Steel |
Sell Unit | Priced Per 10 Pcs |