A 9Q71-08
0.25" O.D., 52100 Chrome Steel Ball
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.12 | 11 wks |
25 - 99 | $6.39 | 11 wks |
100 - 249 | $5.85 | 11 wks |
250 - 499 | $5.54 | 11 wks |
500+ | Request for Quote |
$7.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Diameter | 0.25 Inch |
---|---|
Condition | Hardened (Rc55-62) |
Diameter Tolerance | (±.000025) Inch |
Material | 52100 Chrome Steel |
Sell Unit | Priced Per 10 Pcs |