A 9Q36-0648
0.196" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.20 | 11 wks |
10 - 24 | $15.95 | 11 wks |
25 - 49 | $14.92 | 11 wks |
50 - 99 | $14.26 | 11 wks |
100+ | Request for Quote |
$17.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (RC46-53) |
---|---|
Drill Size | 0.185 |
Expanded Diameter | 0.196(+0.009/-0.000) |
Length | 1.5 |
Material | Carbon Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.625 |