A 9Q36-0624
0.196" Expanded Diameter, Carbon Steel Spirol Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $15.28 | 11 wks |
| 10 - 24 | $14.05 | 11 wks |
| 25 - 49 | $13.09 | 11 wks |
| 50 - 99 | $12.46 | 11 wks |
| 100+ | Request for Quote |
$15.28
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened (RC46-53) |
|---|---|
| Drill Size | 0.185 |
| Expanded Diameter | 0.196(+0.009/-0.000) |
| Length | 0.75 |
| Material | Carbon Steel |
| Sell Unit (per Pack) | 100 |
| Shaft Size | 0.625 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities