A 9Q36-0620

0.196" Expanded Diameter, Carbon Steel Spirol Pin
Qty Range Price/Unit Ships Within
1 - 9 $13.89 4 wks
10 - 24 $12.77 4 wks
25 - 49 $11.9 4 wks
50 - 99 $11.33 4 wks
100+ Request for Quote
$13.89

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (RC46-53)
Drill Size 0.185
Expanded Diameter 0.196(+0.009/-0.000)
Length 0.625
Material Carbon Steel
Sell Unit (per Pack) 100
Shaft Size 0.625

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team